PC specifications

Minimum and recommended PC specifications for successful operation of Renishaw OMV applications.

  • Operating systems
  • Processor
  • Memory
  • Graphics cards
Page contentDownloadsCall your local office Contact us online

Renishaw OMV is typically used on a PC attached to the machine tool controller. With some controllers, it is possible to install Renishaw OMV onto the controller itself. This video demonstrates Renishaw OMV being used on an Okuma OSP200 Thinc controller.

System requirements

Operating system

Windows Vista® or Windows® 7 (32-bit* and 64-bit).

* Support for Windows® 7 (32-bit) operating system will only be provided whilst Windows Vista® is a supported product of Microsoft®.
Renishaw OMV releases after this time may not function on Windows® 7 32-bit versions.

Recommended PC specifications

Processor2.0 GHz Intel® Core™ 2 Duo (or equivalent)
Memory3 GB RAM (32-bit operating systems); 6 GB RAM (64-bit operating systems)
60 MB free disk space
Graphics cardNVIDIA® Quadro® 256 MB (or equivalent)
Other

1 free USB port (for licence dongle): DVD-ROM drive for software installation
Microsoft® Internet Explorer® 7, 8 or 9: Microsoft® .NET Framework Version 3.5

Minimum PC specifications

Processor800 MHz Intel® Pentium® III (or equivalent)
Memory256 MB RAM and 500 MB hard disk space
Graphics cardNVIDIA® Quadro® 256 MB (or equivalent)
Other

1 free USB port (for licence dongle): DVD-ROM drive for software installation
Microsoft® Internet Explorer® 7, 8 or 9: Microsoft® .NET Framework Version 3.5

Note: ATI graphics cards such as Radeon and FireGL are not supported.

Microsoft and Windows are registered trademarks of Microsoft Corporation in the United States and/or other countries.
Intel and Pentium are registered trademarks, and Core is a trademark of Intel Corporation in the United States and other countries.
NVIDIA and Quadro are registered trademarks of NVIDIA Corporation in the United States and other countries.

Data sheet

External links

Renishaw OMV in use on an Okuma OSP200 controller.

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.