PC specifications

Minimum and recommended PC specifications for successful operation of Productivity+™ applications.

  • Operating systems
  • Processor
  • Memory
  • Graphics cards
Page contentDownloadsCall your local office Contact us online

System requirements

Operating system

Microsoft® Windows® XP, Windows Vista® or Windows® 7 (32-bit and 64-bit versions).

Recommended PC specifications

Processor1.5 GHz Intel® Pentium® IV (or equivalent)
Memory1 GB RAM and 2 GB hard disk space
Graphics card*NVIDIA® GeForce® 5 series or later
OtherDVD drive for software installation

Minimum PC specifications

Processor800 MHz Intel® Pentium® III (or equivalent)
Memory256 MB RAM and 500 MB hard disk space
Graphics card*For trial use, a standard PC graphics card is adequate
OtherDVD drive for software installation

* Graphics card specifications only apply to the Active Editor Pro application.

GibbsCAM® users should also see the 'System requirements' section within the Productivity+™ GibbsCAM® plug-in page.

Productivity+™ Active Editor Pro uses graphics libraries from a third-party supplier and we advise users to check the supplier listing of supported graphics cards. Please note that Productivity+™ currently uses Hoops® version 15 in OpenGL mode.

Graphics cards 

Alternative, tested graphics cards

DescriptionOperating systemDriverDate tested
Sapphire Technology Radeon 9250Windows XP12-038 (8.162)December 2005
Connect 3D Radeon 9550Windows XP9.2 (6.14.10.6553)December 2005
Gigabyte Radeon 9600ProWindows XP4.14.01.9150December 2005
Sapphire Technology Radeon X700Windows XP12-037 (8.152)December 2005
Sapphire Technology Radeon X800XLWindows XP12-038 (8.162)December 2005
Inno 3D GeForce MX4000Windows XP78.01December 2005
Inno 3D GeForce FX5200Windows XP78.01December 2005
Gigabyte GeForce FX5500Windows XP61.76December 2005
MSI GeForce FX5500Windows XP77.77December 2005
Club3D GeForce 6600Windows XP77.77December 2005

See Post processors and part numbers for information on machine compatibility.

Data sheet

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.