Skip navigation
Our company
About Renishaw
News
Events
Careers
Blog
Supplier portal
Products and services
Industrial metrology
CMM probe systems
Machine tool probe systems
Styli for touch probes
Laser calibration and telescoping ballbar
Gauging
Transform your manufacturing
Position encoders
Magnetic encoders
Optical incremental linear encoders
Optical incremental rotary encoders
Optical absolute encoders
Laser interferometer encoders
Geometry software and services
Additive manufacturing
Laser melting
Micro moulding
Vacuum and metal casting
Dental / Neurology
Dental CAD/CAM
Stereotactic neurological systems
Raman spectroscopy
inVia Raman microscope
AFM Raman
SEM Raman
FT-IR Raman
Molecular diagnostics
Contact us
Online request
Worldwide offices
more options
You are here:
Home
-
Position encoders
-
Exhibitions and conferences
Position encoders
Optical linear encoders
Optical angle encoders
Magnetic encoders
RESOLUTE™ absolute encoder system
Laser encoders
Ultra high vacuum (UHV) optical encoders
Accessories for optical encoders
Specifications and downloads
Encoder product configurator
Exhibitions and conferences
Position encoder exhibitions and conferences
Page content
Downloads
Call your local office
Contact us online
United States
Event
Date
Location
Country
What's on show
Hall
Stand
Sensors Expo 2012
[
External link
]
Wednesday, June 06, 2012
- Thursday, June 07, 2012
Rosemont, Illinois
United States
Encoder
815
Semicon West 2012
[
External link
]
Tuesday, July 10, 2012
- Thursday, July 12, 2012
San Francisco, California
United States
Encoder
2518
AUVSI 2012
[
External link
]
Tuesday, August 07, 2012
- Friday, August 10, 2012
Las Vegas, Nevada
United States
Calibration
/
Encoder
4928-30
IMTS 2012
[
External link
]
Monday, September 10, 2012
- Saturday, September 15, 2012
Chicago, Illinois
United States
Calibration
/
CMM
/
Encoder
/
Laser Encoders
/
Machine tool
/
Styli
/
Gauging
E
5530
Asia Pacific
Filter by:
China
Japan
Taiwan
Event
Date
Location
Country
What's on show
Hall
Stand
Die & Mould 2012
[
External link
]
Thursday, May 31, 2012
- Sunday, June 03, 2012
Shanghai
China
Calibration
/
CMM
/
Encoder
/
Machine tool
/
Styli
/
Gauging
B008
JPCA 2012
[
External link
]
Wednesday, June 13, 2012
- Friday, June 15, 2012
Tokyo
Japan
Encoder
/
Laser Encoders
4
4B09
CIMES2012
[
External link
]
Tuesday, June 12, 2012
- Saturday, June 16, 2012
Beijing
China
Calibration
/
CMM
/
Encoder
/
Machine tool
/
Styli
/
Gauging
M-Tech 2012
[
External link
]
Wednesday, June 20, 2012
- Friday, June 22, 2012
Tokyo
Japan
Calibration
/
Encoder
/
Gauging
Techno Frontier 2012
[
External link
]
Wednesday, July 11, 2012
- Friday, July 13, 2012
Tokyo
Japan
Calibration
/
Encoder
/
Laser Encoders
/
Gauging
4
4E105
M-Tech (Osaka) 2012
[
External link
]
Wednesday, October 03, 2012
- Friday, October 05, 2012
Osaka
Japan
Calibration
/
Encoder
/
Laser Encoders
/
Gauging
Jimtof 2012
[
External link
]
Thursday, November 01, 2012
- Tuesday, November 06, 2012
Tokyo
Japan
Calibration
/
CMM
/
Encoder
/
Machine tool
/
Styli
/
Gauging
/
Additive technologies
W4
W3014
TMTS 2012
[
External link
]
Wednesday, November 07, 2012
- Sunday, November 11, 2012
Taichung
Taiwan
Calibration
/
CMM
/
Encoder
/
Laser Encoders
/
Machine tool
/
Styli
/
Gauging
Semicon Japan 2012
[
External link
]
Wednesday, December 05, 2012
- Friday, December 07, 2012
Makuhari Messe, Chiba
Japan
Calibration
/
Encoder
/
Laser Encoders
/
Gauging
Europe
Filter by:
Czech Republic
Germany
Italy
Netherlands
Poland
Russia
Slovakia
Spain
Switzerland
Turkey
United Kingdom
Event
Date
Location
Country
What's on show
Hall
Stand
MTEC 2012
[
External link
]
Wednesday, May 23, 2012
- Thursday, May 24, 2012
Birmingham
United Kingdom
Calibration
/
Encoder
/
Gauging
9
1017
SPS/IPC/DRIVES ITALIA
[
External link
]
Tuesday, May 22, 2012
- Thursday, May 24, 2012
Parma
Italy
Calibration
/
Encoder
/
Laser Encoders
2
N046
International Engineering Fair 2012
[
External link
]
Tuesday, May 22, 2012
- Friday, May 25, 2012
Nitra
Slovakia
Calibration
/
CMM
/
Encoder
/
Machine tool
/
Styli
/
Gauging
H2
31
Metalloobrabotka 2012
[
External link
]
Monday, May 28, 2012
- Friday, June 01, 2012
Moscow
Russia
Calibration
/
CMM
/
Encoder
/
Machine tool
/
Styli
/
Gauging
/
Additive technologies
8
83C20
Mach-Tool 2012
[
External link
]
Tuesday, May 29, 2012
- Friday, June 01, 2012
Poznan
Poland
Calibration
/
CMM
/
Encoder
/
Machine tool
/
Styli
/
Gauging
7A
23
Biemh 2012
[
External link
]
Monday, May 28, 2012
- Saturday, June 02, 2012
Bilbao
Spain
Calibration
/
CMM
/
Encoder
/
Machine tool
/
Styli
/
Gauging
/
Additive technologies
2
G22,H23
MSV 2012
[
External link
]
Monday, September 10, 2012
- Friday, September 14, 2012
Brno
Czech Republic
Calibration
/
CMM
/
Encoder
/
Machine tool
/
Styli
/
Gauging
AMB 2012
[
External link
]
Tuesday, September 18, 2012
- Saturday, September 22, 2012
Stuttgart
Germany
Calibration
/
CMM
/
Encoder
/
Machine tool
/
Styli
/
Gauging
/
Additive technologies
TCT live 2012
[
External link
]
Tuesday, September 25, 2012
- Wednesday, September 26, 2012
Birmingham
United Kingdom
Calibration
/
CMM
/
Encoder
/
Machine tool
/
Styli
/
Gauging
/
Additive technologies
3A
P14
Toolex 2012
[
External link
]
Tuesday, October 02, 2012
- Thursday, October 04, 2012
Sosnowiec
Poland
Calibration
/
CMM
/
Encoder
/
Machine tool
/
Styli
/
Gauging
BI-MU 2012
[
External link
]
Tuesday, October 02, 2012
- Saturday, October 06, 2012
Milan
Italy
Calibration
/
CMM
/
Encoder
/
Machine tool
/
Styli
/
Gauging
/
Additive technologies
Maktek Eurasia 2012
[
External link
]
Tuesday, October 02, 2012
- Sunday, October 07, 2012
Istanbul
Turkey
Calibration
/
CMM
/
Encoder
/
Machine tool
/
Styli
/
Gauging
/
Additive technologies
1
Engineering Design Show 2012
[
External link
]
Wednesday, October 10, 2012
- Thursday, October 11, 2012
Coventry
United Kingdom
Encoder
/
Additive technologies
2
D85
Prodex 2012
[
External link
]
Tuesday, November 20, 2012
- Friday, November 23, 2012
Basel
Switzerland
Calibration
/
CMM
/
Encoder
/
Machine tool
/
Styli
/
Gauging
/
Additive technologies
Precisiebeurs 2012
[
External link
]
Wednesday, November 28, 2012
- Thursday, November 29, 2012
Veldhoven
Netherlands
Calibration
/
CMM
/
Encoder
/
Machine tool
/
Styli
/
Gauging
/
Additive technologies
SPS IPC Drives
[
External link
]
Tuesday, November 27, 2012
- Thursday, November 29, 2012
Nuremberg
Germany
Encoder
4A
4A-426