RA100 Raman analyser

The Renishaw RA100 is a compact Raman system for process monitoring and bulk material analysis.

It enables in situ Raman monitoring in the laboratory, pilot plant, or process line.

Page contentDownloadsCall your local office Contact us online

Features

  • Rugged components for an extended trouble-free lifetime
  • Optimum optical design for rapid analysis with short exposure times
  • Modular architecture allows rapid switch-over of components to reduce down-time
  • Simple turnkey operation ensures the system is very easy to use and requires little operator training
  • Cooled detector for high sensitivity, enabling the analysis of thin samples or weak scatterers
  • Clean room design is suitable for Class 100 clean room environments
  • Multiple sampling stations. With up to four sampling stations per control unit, users have great flexibility of deployment, and can achieve considerable system cost reductions
  • Remote sampling. Each sampling station may be 100 m away from the control unit (with optional extended cables), allowing monitoring at a variety of locations simultaneously
  • Multiple laser support. Up to four lasers (of the same or differing wavelengths) can be used, each one serving one or more sampling stations
  • Internal calibration source enables the system to be calibrated rapidly and easily; data integrity is ensured, without time-consuming long calibration runs
  • Optional external reference source enables intensity values to be calibrated and compared between different instruments
  • Uses Renishaw data and user-interface standards so that current Raman microscope users can begin operating the RA100 with minimal training
  • Custom analysis program (CAP) enables solutions to be tailored to individual customers needs
  • Multi-library search capability allows spectral libraries to be grouped and searched together to give a very wide coverage

Accessories

RA100 Raman analysers can be equipped with almost all of the accessories of the inVia series of Raman microscopes, and in particular the range of fibre optic probes and temperature, humidity, and pressure cells.

Application example

DLC sampling stationRA100 Raman analysers are used in the hard disc industry for the quality control of diamond-like carbon (DLC) protective films. They are used with the DLC analyser station (shown on the right); this allows users to load and analyse hard disc platters close to the production line.

In this case, the Renishaw custom analysis program is pre-configured to analyse several positions on the disk and then output the results in an easy to interpret form (as a table, ratio, or simple 'pass' or 'fail').

These systems have enabled users to improve yield and dramatically cut costs.

Documents for download

Tell us what you think about our website

Please help us improve our website by taking our short website survey.

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.