Skip navigation

Renishaw releases new feature-packed software to accompany its range of Boretrak® borehole deviation monitoring systems

Developed in-house by Renishaw, this feature-packed software suite is available free of charge with all new Boretrak purchases and is also compatible with previous generations of Boretrak hardware.

January 2016

Boretrak® Viewer is the new and improved standalone software for use with Renishaw's Cabled Boretrak and Rodded Boretrak borehole deviation measurement systems.

Developed in-house by Renishaw, this feature-packed software suite is available free of charge with all new Boretrak purchases and is also compatible with previous generations of Boretrak hardware.

Renishaw's Cabled Boretrak and Rodded Boretrak borehole deviation measurement probes are designed to support a variety of drilling operations by providing vital borehole deviation analysis required to make fast and informed decisions. By using Boretrak to survey drill holes, any deviation from the intended path can be measured, monitored and addressed in order to achieve safer and more efficiently planned drilling and blasting.

Boretrak Viewer software enables the use of Boretrak straight out of the box with no need to purchase third-party software. Downloading borehole data is now simpler and more intuitive with fewer steps required to access the required information. This smart software offers the unrivalled control and flexibility required to complete complex tasks with ease.

The software's main features include:

  • Single-click report generation on all holes within a project
  • Intuitive data download from all Boretrak units (automatically recognises probe and data type)
  • Full project directory structure accessible within the software
  • Raw data automatically saved in the project can be reprocessed as required
  • Export data as DXF, custom ASCII or PHD (for import into blast design packages)
  • Compatible with previous generations of Cabled and Rodded Boretrak
  • Windows 7 / 8 / 8.1 / 10 compatible

“Our objective is to provide a complete customer solution, and because the new Boretrak Viewer software is available out of the box, I think we've achieved that,” said Martin Carr, Head of Global Sales at Renishaw's Spatial Measurement Division. “Complementing Renishaw's market-leading Boretrak, this free-of-charge software adds value for our customers because they don't need to invest in additional third-party software packages when they purchase our hardware.”

For further information or to find out how Renishaw's new Boretrak Viewer software package can help to improve your quarrying, mining or geotechnical operation visit www.renishaw.com/boretrakviewer

Notes

  1. Renishaw is one of the world's leading engineering and scientific technology companies, with metrology expertise, including developing laser systems and sensors for high-performance mapping, surveying, positioning and measuring in extreme environments.
  2. The Renishaw Group currently has more than 70 offices in 33 countries, with over 4,000 employees, of which 2,700 people are employed within the UK. The majority of the company's R&D and manufacturing is carried out in the UK and for the year ended June 2015 Renishaw achieved sales of £494.7 million of which 95% was due to exports. The company's largest markets are China, the USA, South Korea, Germany and Japan.

Downloads

  • News release: Boretrak Viewer launch

    Renishaw releases new feature-packed software to accompany its range of Boretrak® borehole deviation monitoring systems

    [101kB]
  • Brochure:  Rodded Boretrak® and Cabled Boretrak® Brochure: Rodded Boretrak® and Cabled Boretrak®

    The Boretrak borehole deviation measurement system improves safety and enhances productivity by giving you a cost-effective, reliable and portable way to measure borehole deviation in a wide range of applications.

    [1020kB]
  • Data sheet:  Cabled Boretrak® Data sheet: Cabled Boretrak®

    Detailed list of technical specifications and dimensions for Renishaw’s most portable borehole deviation measurement system, the Cabled Boretrak. A dual-axis tilt sensor and digital compass also help you to calculate borehole deviation from the collar position at fixed intervals. Supplied in a single Peli-case, this lightweight, portable option enables fast deployment by a single operator.

    [122kB]
  • Data sheet:  Rodded Boretrak® Data sheet: Rodded Boretrak®

    Detailed list of technical specifications and dimensions for Renishaw’s most versatile borehole deviation measurement system, the Rodded Boretrak. This device is unique in that it can be deployed uphole or downhole and in all types of rock. Rodded Boretrak has been tried and tested for a wide range of applications.

    [101kB]
  • Boretrak Viewer software screenshot Boretrak Viewer software screenshot

    Boretrak Viewer software screenshot

    [130kB]
  • Boretrak Viewer software screenshot Boretrak Viewer software screenshot

    Boretrak Viewer software screenshot

    [132kB]
  • Boretrak Viewer software screenshot Boretrak Viewer software screenshot

    Boretrak Viewer software screenshot

    [131kB]
  • Rodded Boretrak Rodded Boretrak

    Isolated studio shot of Rodded Boretrak showing probe

    [376kB]
  • Cabled Boretrak Cabled Boretrak

    Isolated studio shot of Cabled Boretrak showing probe and yellow cable

    [370kB]
  • Cabled Boretrak deployment Cabled Boretrak deployment

    Action shot above ground of a miner deploying the Cabled Boretrak system downhole in a quarry (daytime)

    [1.8MB]
  • Cabled Boretrak portability Cabled Boretrak portability

    Exterior above ground shot of an operative packing the Cabled Boretrak away in its Peli-case to show the system's portability

    [2.0MB]
  • Rodded Boretrak deployment Rodded Boretrak deployment

    Action shot above ground of a miner deploying the Rodded Boretrak system downhole in a quarry (daytime)

    [1.5MB]