StreamLine™ Plus Raman imaging

StreamLine™ Plus is a novel Raman imaging technique that enables Raman users to take complete control of their imaging experiments. Fast, flexible and fully scalable - it must be seen to believed.

Page contentDownloadsCall your local office Contact us online

What can StreamLine™ Plus do for you?

StreamLine Raman imaging

  • Speed up your data collection and analysis - 200x faster than point by point mapping - collect 4,000 spectra in less than 1 minute
  • Unique - generate Raman images with a variable spatial resolution ranging from millimeters to sub-micrometer
  • Real time image display - live spectral analysis and image display during data collection
  • Excellent results without compromising data quality or damaging the sample by using high laser powers with reduced laser power density
  • Compatible with all wavelengths from the UV to the NIR
  • Available as an upgrade for all inVia systems

Speed up your data collection and analysis

 Streamline Plus Image of Pharmaceutical Tablet

Complete
tablet
imaged in 4
minutes.
Generated
from >10,000
spectra.

 

Enjoy the flexibility of true macro and micro imaging

Streamline Plus Image of Pharmaceutical TabletStreamlinePlus Image of Pharmaceutical TabletStreamlinePlus Image of Pharmaceutical Tablet
Survey scan: complete
tablet imaged in 4
minutes. Area identified
for further analysis 
Area of interest, imaged
at 3 µm spatial resolution.
Generated from >32,000
spectra
Sub-micrometer detail
imaged with 0.5 µm
spatial resolution.
Generated from >32,000
spectra

 

Three images:

  • Generated from the same sample
  • A total of more than 85,000 spectra
  • Total combined collection and analysis time is less than 25 minutes. This includes the time to perform and display component analysis for all three images
  • All above images generated with live Raman imaging - see the Raman image build as data is collected

  • Colour key: Red - caffeine, Blue - aspirin, Green - paracetamol

Documents for download

  • StreamLine Plus Raman imaging [1.8MB] StreamLine Plus Raman imaging

    Renishaw's new StreamLine™ Plus enables you to produce Raman chemical images far faster than has been possible before. This unique technology allows the Raman images that used to take hours to produce to be created in minutes.

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.