TP2

Compact kinematic touch probe, now superseded by TP20 (which features repeatable stylus module changing).

Page contentDownloadsCall your local office Contact us online

About TP2

TP2 system configurationThe M8 threaded TP2-5 way is 13 mm in diameter. It features adjustable stylus force which enables the probe to carry a wide range of M2 styli, making it suitable for manual and DCC CMMs.

 

 

 

 

 

 

TP2 specification

Specification summary TP2-5W

Principal application

Universal DCC and manual CMMs.
Sense direction 5-axis: ±X, ±Y, +Z
Unidirection repeatability maximum (2s µm) (at stylus tip) 0.35 µm (0.000014 in)
Pre-travel variation 360° (XY plane) ±0.80 µm (0.000032 in)
Weight  *excluding shank and cable 22 g (0.78 oz)
Stylus range M2
Stylus force range (adjustable) 0.07 N - 0.15 N
Stylus force (set by Renishaw) 0.07 N - 0.08 N
Stylus overtravel (typical) 

XY plane:  ±14°

+Z axis:  4 mm (0.16 in) @ 0.07 N
3 mm (0.12 in) @ 0.15 N

Maximum extension on PH10 series 300 mm (11.81 in)
Mounting method M8 thread
Suitable interface PI 4-2, PI 7-2, PI 200, UCC

Data sheets

Installation and user's guides

  • User's guide: Touch-trigger probe systems User's guide: Touch-trigger probe systems

    TP1(S) - A robust shank-mounted probe offering generous overtravel, ideally suited to manual CMMs. TP2 5-way - A compact probe allowing component penetration, ideally suited to CNC/DCC machines. TP6 - Complementing the TP2 series, but carrying longer and heavier styli, this probe is suited to general purpose applications. TP6A - This probe has all the functions of the TP6 probe and in addition the patented Renishaw autojoint that permits fast probe exchange without the need to requalify.

    [412kB]

Useful links

M2 styli

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.