Skip navigation

Vertical machining centres

Vertical CNC machine

Select your machine size

Table size >1200 mm × 600 mm

Large 

Table size <1200 mm × 600 mm

Medium 

Table size <700 mm × 600 mm

Small 

 

Downloads

  • Brochure: Pocket guide to probes for CNC machine tools Brochure: Pocket guide to probes for CNC machine tools

    An easy to use pocket guide introducing Renishaw's range of probing solutions for CNC machine tools. Process control solutions.

  • Technical specifications: Probing systems for CNC machine tools Technical specifications: Probing systems for CNC machine tools

    The type of probing system that you need will depend on your machine tool and the nature of the probing application. This document focuses on the main applications for probing on machine tools. It contains an introduction to the use of probing for each application, plus guidance on the selection of the most appropriate system and technical information about each probe.