Void Scanner: cost-effective cavity monitoring
The laser-based cavity monitoring system that helps you to solve underground surveying challenges quickly and at low cost.
Designed to produce fast, accurate 3D laser scans of underground voids where access is limited, dangerous or prohibited.
Access the inaccessible with Void Scanner real-time 3D laser surveying
A specialised, ruggedised instrument, Void Scanner uses time-of-flight laser measurement to map the shape, position and spatial location of voids, which helps ensure both the safety of personnel, and the protection of stock and underground sites.
Void Scanner data is used to ensure more efficient and profitable mineral extraction. With accurate, up-to-the minute site maps, you can better monitor progress, improve planning, reduce wastage, maximise extraction and speed up project timescales.
Enhance project capability
Now with multi-station project capability, Void Scanner software enables you to scan from multiple locations and view the resulting scans together in real time for a complete 3D representation of the site.
Minimise safety risks
Flexible deployment options and wireless communication to the PC offered by the optional Wi-Fi box, mean operators can retreat to a position of safety and still view results during scanning.
Improve site management
Use Void Scanner data to better monitor and control ore loss and dilution by comparing the scanned stope with the design data. Scans also provide a record of daily productivity to support decision making.
Simplify operations
Quick setup and simple operation is essential for those who use Void Scanner for daily void volume calculations. Ten minutes is all it takes to unpack the system, connect cables, mount the boom and ready the software.
Speed up decision making
Each Void Scanner data point has XYZ co-ordinates to allow accurate geo-referencing with the mine's co-ordinate system. This means that scans can be stitched together in real time for an instant visual of the site.
Reduce scanning times
With a 200 points per second scan rate, a 360° horizontal scan and a vertical scan extent of 270°, Void Scanner enables you to complete a full scan in 1˚ increments in under 12 minutes.
Void Scanner is the cavity monitoring system of choice for mine operators and civil engineers looking for high-performance underground mapping and measuring equipment.
Downloads
-
Brochure: Void Scanner
A specialist ruggedised instrument, Void Scanner uses time-of-flight laser measurement to map the shape, position and spatial location of voids to help ensure the safety of personnel, stock, and valuable underground sites.
-
Data sheet: Void Scanner
Detailed list of technical specifications and dimensions for Renishaw’s Void Scanner, the innovative system for on-the-spot, underground mine surveys, which can be used to support project planning and daily operational decision-making.
-
Data sheet: Void Scanner Wi-Fi box
An optional Void Scanner laser system accessory, the Wi-Fi box houses a rechargeable battery and wireless module. It removes the need for a separate battery pack, power cable, PC data cable and interface box.