RLE laser system support and FAQ

Page contentDownloads

Frequently asked questions (FAQ)

My RLE system is configured to provide an output resolution of 20 nm. Will the output be exactly 20 nm?

The actual output resolution from an RLE system can be calculated as a fraction of the laser fundamental wavelength.
The figure that the laser wavelength should be divided by to determine actual output resolution for each resolution setting is given in the table below.

Resolution setting(nm)Divisional factorActual resolution (nm) Axis 1,NTPActual resolution (nm) Axis 2,NTP
6331632.818270632.819719
6132316.409135316.409860
1584158.204567158.204930
79879.102283779.1024649
39.51639.551141829.5512324
203219.775570919.7756162
10649.887785469.88780811

However, if your system includes an RCU10 environmental compensation unit, actual, achieved output resolution, will be exactly as selected during the configuration process. This is the result of pulse addition and subtraction performed by the RCU10 unit.

I have just set-up my RLE system but cannot get the laser to stabilise and all the LEDs are red. Is the laser unit damaged?

First of all check the configuration switches. There must be an even number of switches in the 'down' or 'enabled' position. If you have an odd number of switches enabled in your present configuration, enable switch number 16. This is the parity switch, and is a safety feature that allows users to enable an even number of switches, even if the application's configuration requires an odd number of switches to be enabled.

If this does not work, set all pins to the 'enable' position. Whilst this may not be the desired configuration setting for your application, it is a configuration setting under which the laser will operate unless it is damaged, (assuming that the detector head is aligned correctly with the target optic). Should the laser not stabilise / operate with this configuration setting, the laser unit has been damaged, and you should contact your local Renishaw representative for information on how to return your system and get a replacement.

I have powered up my RLE system but the laser status LED remains red. What's wrong?

Check that all fibres and cables from the RLD10(s) are plugged in correctly. If all connections are good, and the laser status LED remails red, check that the RLE is receiving the correct 24 V, power supply.

The laser status LED on my RLE system is green, but the axis 1 / axis 2 LED will not go green. Why?

There are a number of reasons why this fault may occur:

  • Firstly , check that the fibre is correctly inserted into the RLD10: align the white line on the fibre barrel with the alignment dot on the detector head. Insert the barrel fully and then rotate slightly, either way, until you feel it engage in the internal indent. If you have a dual axis system, also check that each RLD10 is fitted to the correct channel.
  • The alarm may not be set to Auto Reset. Make sure that Switch 13 is in the 'enable' position.
  • Ensure that an even number of switches are in the enable position. If your system configuration requires an odd number of switches to be in the enable position, move Switch 16, the parity switch, to the enable position.
I need to keep realigning the RLD10 within my RLE system. Why?

Ensure that the barrel locking screw is tightened to prevent movement of the fibre barrel within the detector head.

I cannot change the direction of the sine/cosine output. Why is this?

This switch is only valid when the RLE is configured to provide a digital output. If the system is configured to produce an analogue output, you will not be able to change direction.

I cannot achieve the resolutions given in the system specification. The finest resolution I can achieve with my RLE system is 39.5 nm with a plane mirror target optic, and 79 nm with a retroreflector. What's wrong?

Switch 12 needs to be in the 'enable' position for fine quadrature outputs to be achieved.

I am trying to adjust the pitch of an RLD10 detector head, but I cannot rotate the steering wedge.

Ensure the RLD10's locking screws are loosened before performing pitch adjustment.

Need more help?

Submit an enquiry

If you can't find the answer you're looking for here use this enquiry form to request the information you are looking for.

Manuals

Support documents

Software downloads

  • [3.47 MB] Software download: RCU CS v1.9.8

    RCU CS is the RCU10 configuration software. It allows all the parameters and operational modes to be configured before the RCU10 may be used. It also also provides an operational display to monitor the compensation process, environment and error status.