XR20-W support and FAQFrequently asked questions (FAQ)Bluetooth communicationsWhy is the Bluetooth range on my XR20-W poor? The wireless range is determined by the Bluetooth device in the XR20-W and the dongle or onboard device in the PC. The ‘Class 2'; device in the XR20-W has a specified range of 10 metres. This ‘specified range'; describes the expected performance when XR20-W is used in a ‘good environment'; i.e. when there is minimal interference with the Bluetooth radio signal between the XR20-W and the dongle/PC. Physical obstructions to the wireless path will all affect the Bluetooth range, machine guards and even the PC itself can block Bluetooth signal. The worst materials for Bluetooth transmission are fibrous materials such as office partitions and liquids (the human body being a good screen) It is good practice to have the dongle pointing towards the XR20-W wherever possible. One solution if experiencing loss of communication or poor Bluetooth range is to use plug the dongle in to a USB extension cable, This can then be placed closer to the XR20-W or better still, hung over the top of machine guards. How do I choose a USB dongle for the XR20-W? 1. Check the packaging – dongles that refer to Widcomm, Broadcomm or Blue Soleil may be more difficult to set up as they are designed for operation with their own stack. How do I check if I have the Microsoft stack installed? 1. Click on the start menu and select "control panel" XR20-W Bluetooth is stated as Class 2, but from my look at Bluetooth dongles there's versions 2.0 and 2.1 - which should I use with XR20-W? There are two specifications for Bluetooth devices - "class" and "standard" Will XR20-W work with older v1.2 Bluetooth standard? It will work with any existing class of Bluetooth device. However there are enhancements with each class released and so in marginal applications you will see a degredation in performance if using an earlier version e.g. 1.2 dongle. I have an internal Bluetooth device on my PC - do I need a dongle? This depends on the type of Bluetooth device in your PC. RotaryXL software will only work with devices using the Microsoft stack (a type of device driver). If your device cannot use the Microsoft stack, then yes, you will still need a dongle. In some cases it is possible to switch the device to use the Microsoft stack. For more information visit the support site of the PC manufacturer. Can I use my XR20-W with a Bluetooth mobile phone? No, you need to use RotaryXL software to communicate with the XR20-W Using XR20-W with Toshiba and Dell laptops When PC's (usually laptops) have an internal Bluetooth device they will also have a stack installed. The first action for each PC should be to install RotaryXL software. When complete, search for XR20-Ws within RotaryXL software. At this point the software will do one of two things. I have installed the CD that came with my Bluetooth dongle and now my XR20-W doesn't work? This is probably because the CD that came with the dongle has installed it's own Bluetooth stack (software drivers) which is not compatible with the RotaryXL software. To solve this you must uninstall the incompatible stack by following the steps below: The use of Bluetooth devices is controlled in some countries, where can I use the XR20-W? In many territories, devices which use the radio frequencies used by Bluetooth are exempt from many of the normal regulations covering radio devices, whilst for others, specific approval is required. Please see the Application note: Compliance of XR20-W rotary axis calibrator with radio device regulations for up to date information on the compliance of XR20-W use. RotaryXL softwareCan I use my new RotaryXL software with my RX10? No it is not possible to use RotaryXL software to capture data with an RX10. Both RX10 and XR20-W record files in .rta format so can be analysed with either software package. XR20-W hardwareCan I use XR20-W with my ML10 laser? Currently it is not possible to use the XR20-W with ML10 laser. I've damaged my optic can I replace it myself? No, you are not able to replace the optics without returning it to Renishaw. The optics need to be placed into the device so that they are perfectly parallel to the base of the XR20-W to guarantee the accuracy of the device. If the optics have been damaged on XR20-W then there is also a high chance that the housing and/or workings that surround the optics have also been damaged. Therefore to ensure the accuracy of the device they must be returned to Renishaw for a full diagnosis, maintenance and recalibration. Does the XR20-W need to have periodic recalibration? Yes. The recommended time between recalibrations is 36 months for items when used in a 'normal' environment. More frequent calibration is advised for units used in extreme environmental conditions, or where damage is suspected. The requirements of your quality assurance programme or national/local regulations may also dictate more frequent recalibration. During storage, transportation and use, XR20-W units should not be subjected to excessive shock, vibration or extremes of temperature, pressure or moisture, as any of these factors could invalidate calibration. Can I purchase the battery locally, what's the reference number? The battery in an XR20-W is a Varta EasyPack XL (rechargeable Li-Polymer) 3.7V. Manufacturer part number VKB 56446 702 099. These are available through Renishaw or alternative suppliers. A variety of chargers are also available. Test setupCan I use XR20-W with my ML10 laser? Currently it is not possible to use the XR20-W with ML10 laser. How do I know if my battery is running low? A battery will show that it is low on charge by displaying an amber LED on the XR20-W, rather than blue. This will replaced with a flashing amber light during testing. Once the amber light is illuminated, please complete the current test and then replace the battery. We recommend using the charger and multiple batteries to ensure that you always have a battery available with charge. I want to use the alternative USB power facility but I get an error message. Why is this? The USB power facility will not work through a standard USB port on a PC as it cannot draw enough power. It must be connected to a power source running at mains power. To ensure correct operation please only use the USB power supply and USB cable supplied with the correct power rating for your location. Replacement USB power supplies and USB cables and are available from Renishaw. What is the battery life when using XR20-W? Typically, the battery will last for 3 hours of usage. After a prolonged period of inactivity, the charge stored in a battery will reduce so we suggest charging before use and rotating the batteries you use. Does XR20-W maintain its accuracy in all orientations? The system operates vertically, horizontally or upside down for easy calibration of rotary tables. What is the maximum rotational speed I can use the XR20-W at? The maximum speed at which the XR20-W maintains accuracy and reliability is 10 rpm. OtherHow small is an arc second/millirad? An arc second is equal to 1/3600th of a degree. A millirad is equal to one thousandth of a radian. I may need to use my XR20-W in other countries. Are there any special considerations when exporting/importing the unit? There are no importing/exporting issues when transporting the XR20-W unit as it is classed as an ‘unrated' product. Using the XR20-W travel case will protect it from shock, moisture and variations in temperature. When travelling, we recommend that you do not leave the battery in the XR20-W unit for safety purposes. |