|
Renishaw's Cyclone gives Doll Makers a head start
TIRAC, the Toolmaking Industry Research and Advisory
Centre, set up in 1993, has developed and expanded its services to meet
the continuous growth and demand for expertise in the toolmaking, mould
making, die making and advanced manufacturing industries both in Ireland
and abroad. The Centre is recognised as being at the leading edge of CAD/CAM
technology, providing a new insight for toolmaking and manufacturing industries
in the development of their own systems and actively helping them overcome
capacity, manufacturing and technological problems.
Situated within, and wholly owned by, the Institute
of Technology Sligo, TIRAC has access to the most modern technology available
which includes Renishaw's Cyclone Scanning System.
Ger Reilly, Manager of the Centre, explained the manufacturing
operation within TIRAC. "We are closely associated with the Irish Mould
Making Corporation and by relation specialise in tool & mould machining
and electrode manufacture. In the past the CAD files would have to be
generated from paper drawings but more and more toolmakers are getting
to the stage where they themselves can provide a 3D CAD model. We still
receive paper drawings and have to create the 3D model in DUCT or Pro
Engineer and generate the code. Once generated we DNC-link it directly
to the machines to produce the electrodes which include two Deckel Maho
MH 600E's and one Deckel Maho MH 700S 5-axis universal milling and drilling
centres."
"We wanted to utilise the Deckel's for machining operations
and had been carrying out a lot of point-to-point digitising on a Zeiss
CMM, using the machine's bespoke digitising software. A client would present
us with an unknown surface of a master model, we would digitise it on
the Zeiss and create spline curves for example, import it into DUCT, create
a CAD model and then generate NC codes. This was a time consuming operation
so we chose to look for a dedicated scanning solution."
TIRAC purchased Renishaw's Cyclone scanning system which
they have found to be significantly quicker than the CMM digitising route.
Ger Reilly explained, "Cyclone is a very cost-effective scanning system.
It now allows us to produce scanned data, from which we can produce CNC
code for machining of electrodes, tooling components or models, returning
the CMM to its true role as a measuring tool."
Apart from TIRAC's link with the tool & mould making
industry, the Centre produces finished products for the automotive, computer
and medical industries. Here Cyclone offers many advantages with its SP620
scanning probe specifically developed for fine detail and delicate work.
On all Renishaw 'SP' range probes, the stylus deflection and hence contact
pressure can be chosen to suit the particular model being scanned. In
the case of the SP620, this can vary from as low as 20gms up to a maximum
of 80gms.
This very low contact pressure means that extremely
small styli can be used without fear of damaging the model or pattern
being scanned. Ruby ball styli as small as 0.5mm in diameter are used
routinely on fine detail work such as coining dies and jewellery applications.
In certain cases ball styli as small as 0.3mm and pointed styli with a
0.1mm tip radius are used. This virtually eliminates any problems associated
with sharp internal corners, often used as a criticism of contact probe
systems. The stepover between scan strips is defined by the user and can
be set to any value from several millimetres down to 0.005mm.
This combination of an extremely low contact force together
with small styli and a fine stepover, allows data to be captured from
complex surfaces. This is unparalleled in terms of detail, quality and
accuracy when compared to other systems. Consequently, with the correct
combination of stylus diameter and contact pressure, it is possible to
successfully scan soft materials such as clay and plasticine to which
Ger Reilly can testify. "We used plasticine sometimes to hold the product
on the table and found that the Cyclone had also scanned the plasticine,
as well as the subject matter, which can be made typically from a fairly
rigid polymer or steel as with the Crolley dolls head."
Ger Reilly continued, "Doll making in Ireland is a traditional
craft and has recently found the benefits of scanning technology. To make
the porcelain dolls head requires a number of stages. Firstly, a master
model has to be made of the shape and form required. Secondly, a resin
type mould is made from which a clay or plaster of paris model is made.
Around the model they pour a liquid which gives them a flexible mould
into which they pour in the porcelain. On hardening, the flexible mould
is peeled away from the porcelain and discarded, resulting in a second
master to use over and over again to keep making the flexible plastic
moulds. The problem arises when eventually the second master wears down
and the process needs to be repeated. A variety of sizes therefore demand
a large number of moulds. The objective was to cut out some of the stages
and scan directly from the master model to make a significantly harder
mould. This would have virtually no wear and could be used over and over
again for the porcelain. At the same time a 9" doll would require a 75mm
head, a 12" doll a 85/90mm head and so on, all requiring individual masters.
Now, with Renishaw's Cyclone system we only require a single master to
be scanned, scaling up as appropriate, cutting out multiple costs for
master models and so on."
A further development of the project was to capture
historical data from models where no drawings existed and build up a library
of these products so that they could be reproduced or totally new products
developed. However, Ger Reilly concluded with an interesting view for
the use of Renishaw's Cyclone, "Consider the point that at an early stage,
years and years ago, master models were considered a starting point. Then
with CAD modelling people suddenly decided that everything we were doing
with master models we could do on CAD, making master models obsolete.
Now they are going back to the position where they like to be able to
see and feel the product, to know that it looks right ergonomically."
However Ger Reilly points out that although there is a trend back to master
models, updated technology such as the Cyclone scanning system has now
superseded labourious methods from the past, speeding the toolmaking development
process.
As manufacturing industries become more aware of the
benefits of reverse engineering, TIRAC is well placed to contribute to
the education of toolmaking companies and advanced manufacturing operations,
in Ireland and beyond.
|