Rapid Manufacturing Technologies
   

The MTT 12/90 HSP Injection Moulding Machine


A fully automatic, horizontal pneumatic injection moulding machine for precision, low cost injection moulding in engineering thermoplastics.

The MTT 12/90 HSP is a 9 ton clamp force machine designed for the manufacture of components from 0.02 to 12 grams in the most agressive production environments. Using screw plasticising and plunger injection control by linear transducer, the 12/90 HSP is extremely accurate and repeatable from shot to shot.

Using only compressed air, single phase power and a supply of chilled water, the MTT 12/90 HSP is easy to install and provides a cost effective package for moulding tight tolerance, precision engineered components. The four zone, closed loop, PID temperature control system enables the machine to process a wide variety of engineering thermoplastics and with its integral hot tip for sprue and runnerless moulding to minimalise material waste. Tool changes take only five minutes and material changes as little as 10 minutes significantly reducing down time.

The PLC driven control panel features a high resolution colour screen and allows touch sensitive setting of all moulding parameters. Graphical display, full fault diagnosis and a HELP! facility makes the MTT 12/90 HSP user friendly and easy to operate.



Technical Data of the MTT Micro Moulders

MTT Micro Moulders Overview



Medical injection mouldings in high impact polystyrene (HIPS).


Spirit level vails in PMMA acrylic.