Deze pagina is momenteel niet beschikbaar in uw taal. U kunt met behulp van Google Translate een automatische vertaling bekijken. Wij zijn niet verantwoordelijk voor deze dienstverlening en het vertaalresultaat is niet door ons gecontroleerd.
Heeft u meer hulp nodig, neemt u dan contact met ons op.

neuroguide™ DBS electrode delivery system

neuroguide DBS electrode delivery system allows verification of expected deep brain stimulation (DBS) electrode position relative to targeted anatomy using MRI, or CT imaging.

What can the neuroguide system be used for?

The neuroguide system is designed for use in deep brain stimulation (DBS) procedures to enable accurate placement of electrodes into the brain.

The neuroguide DBS electrode delivery system can be integrated into your existing practice, allowing you to opt for a DBS procedure with precise lead placement accuracy and efficient procedure times. The system is compatible with both the Elekta AB Leksell® and the Integra Radionics CRW™ stereotactic frames.

Benefits of using the neuroguide system

  • The system includes a radio-opaque stylette that can be used for perioperative verification using MRI or CT imaging.
  • The neuroguide guide tube remains in place so you can deliver positional accuracy without having to repeat the full stereotactic procedure, saving time and money.

Testimonials

The neuroguide system allows for accurate and safe DBS implantation. It provides clear verification of DBS implant position with minimal artefact, reduces operative time and haemorrhage risk, and in the event of a revision allows for re-insertion without having to repeat the stereotactic procedure.

Dr. Julian Evans
Consultant neurosurgeon
Salford Royal Hospital, UK

How does the neuroguide system work?

The kit is made up of two parts:

neuroguide™ DBS electrode delivery system

1) The guide tube is a long-term implant where the threaded area is bonded to the skull. The guide tube extends into the brain and acts as a conduit for the introduction of an electrode.

2) The stylette is a short-term implant that is used to verify brain target position radiologically so that an electrode can be inserted to the target position.

Related publications

If you would like to find out more about our products used in a range of stereotactic procedures, please see our peer-reviewed library of publications.

Please note that not all Renishaw products, their fields of application, relative accessories or combination thereof, are available in all countries.

Renishaw Neuro Solutions Limited – Legal and Privacy Notices. Click here