You are here:

RGH26 serial encoder system

RGH26The RGH26 readhead is specifically for use with Mitsubishi's MELSERVO®- J2S/J3 series of servo amplifiers. Unlike other serial communication linear encoders, the RGH26 does not require a separate interface. The electronics, interpolation and serial conversion are all contained within the same compact body of the popular RGH22. The RGH26 uses Renishaw's unique flexible 20 µm RGS20-S tape scale and offers resolutions to 0.5 µm.

RGH26 readhead features and benefits

  • Compact and robust readhead with internal interpolation offers Mitsubishi-compatible serial communication signal formats.
  • Non-contact design offers high speed, reliable operation with zero friction and zero wear
  • Incremental count takes place within the readhead, resulting in exceptional system noise immunity
  • Integral set-up LED enables easy readhead installation
  • Filtering optics guarantee excellent signal stability in conditions unsuitable for most open, optical encoders
  • The reference mark provides a repeatable home position whilst limits offer end of axis travel indication.

Compare the RGH26 with alternative optical linear readheads.

RGS20-S 20 µm pitch tape scale

Flexible scale on reel20 µm RGS20-S is manufactured from a thin flexible steel strip, which is gold plated to give high reflectivity and corrosion resistance. It may be mounted, using adhesive backing tape, to most engineering materials, including metals, ceramics, and composites.

  • Scale is supplied on a reel and can be cut to suit any axis length up to 70 m
  • RGS-S scale matches the thermal behaviour of the substrate it is affixed to, simplifying thermal compensation
  • Patented applicator tool enables fast and accurate scale installation
  • Lacquer coated scale is easy to clean and resistant to handling
  • 'Cut-to-measure' convenience ensures minimum waste and efficient inventory management
  • ±3 µm/m linearity enables high accuracy with simple compensation

Technical specifications

Readhead dimensions

16.0 mm x 44.0 mm x 27.0 mm (H x L x W)

Outputs (resolution) 5 µm, 1 µm, 0.5 µm Mitsubishi serial outputs
Reference mark Magnetic actuator 
Limit switches Dual limits
Maximum speed 6 m/s 
Ride height tolerance

0.8 ±0.1 mm

Scale types RGS20-S tape scale
Vacuum compatible No 

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.