Fixturing clamps Refine by Thread M4 M6 M8 1/4-20 Multiple Clamp type Tension Soft tip tension Vice Centres Push clamp 3-jaw clamp << Previous12345Next >>..7 Product Unit price Add to cart 3.76 in tension clamp with 3.26 in post and 1/4 20 threadR-CT-375-325-20 $48.25 57 mm × 32 mm × 32 mm mini vice with adjustable 11 mm jaws and M6 threadR-CMV-6 $269.00 57 mm × 32 mm × 32 mm mini vice with adjustable 11 mm jaws and M8 threadR-CMV-8 $263.00 3.45 in soft tip tension clamp with 3.26 in post and 1/4-20 threadR-CTT-375-325-20 $51.75 1.23 in spring wire clamp with 0.94 in post and 1/4-20 threadR-CW-1-1-20 $28.50 1.96 in spring wire clamp with 1.76 in post and 1/4-20 threadR-CW-2-2-20 $33.00 1.93 in spring wedge clamp, dia 0.63 in and 1/4-20 threadR-CWS-20 $123.00 2.26 in positional tension clamp with 2.25 in post and 1/4-20 threadR-CPT-250-225-20 $67.25 2.26 in positional tension clamp with 2.25 in post and 1/4-20 thread, rubber coated tip.R-CPTT-250-225-20 $69.25 1/4-20 tension clamp bracketR-CTB-75-20 $60.00 << Previous12345Next >>..7 Shopping security Recall your cart