Fixturing clamps Refine by Thread M4 M6 M8 1/4-20 Multiple Clamp type Tension Soft tip tension Vice Centres Push clamp 3-jaw clamp 1..<< Previous34567Next >> Product Unit price Add to cart 40 mm soft tip tension clamp with 68 mm post and M8 threadR-CTT-40-70-8 $33.00 96 mm soft tip tension clamp with 83 mm post and M8 threadR-CTT-95-83-8 $51.50 Rotational angle vice for use with M4, M6 and 1/4-20 fixturing componentsR-CRAV $1,024.00 Micro V spring clamp for use with M4 fixturing componentsR-CSVM-4 $188.00 Ø 15 mm × 15 mm spring pusher standoff clamp with M4 threadR-CSPS-1515-4 $50.50 Screw pusher clamp for use with M6, M8 and 1/4-20 base platesR-CSP $85.50 2.5 in tension clamp with 2.76 in post and 1/4-20 threadR-CT-250-275-20 $27.25 Tension clamp plunger with 3.26 in post and 1/4-20 threadR-CT-4P-325-20 $61.00 1/4-20 tension clamp bracketR-CTB-1-20 $66.75 1.58 in soft tip tension clamp with 1.25 in post and 1/4-20 threadR-CTT-160-125-20 $29.00 1..<< Previous34567Next >> Shopping security Recall your cart