Fixturing clamps Refine by Thread M4 M6 M8 1/4-20 Multiple Clamp type Tension Soft tip tension Vice Centres Push clamp 3-jaw clamp 1..<< Previous34567Next >> Product Unit price Add to cart 2.14 in spring wire clamp with 1.76 in post and 1/4-20 threadR-CWT-2-2-20 $35.25 1.42 in soft tip spring wire clamp with 0.94 in post and 1/4-20 threadR-CWT-1-1-20 $30.75 1/4-20 pusher clampR-CP-20 $82.00 1/4-20 micro vice clamp with baseR-CVM-B-20 $153.00 1/4-20 micro vice clampR-CVM-20 $122.00 CMM plate clampsR-CPC-190 $47.25 1.58 in tension clamp with 1.25 in post and 1/4 20 threadR-CT-160-125-20 $25.25 3.76 in tension clamp with 3.26 in post and 1/4 20 threadR-CT-375-325-20 $48.25 57 mm × 32 mm × 32 mm mini vice with adjustable 11 mm jaws and M6 threadR-CMV-6 $269.00 57 mm × 32 mm × 32 mm mini vice with adjustable 11 mm jaws and M8 threadR-CMV-8 $263.00 1..<< Previous34567Next >> Shopping security Recall your cart