Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Steel Aluminium Polyoxymethylene << Previous12345Next >>..13 Product Unit price Add to cart Ø9 mm × 5 mm steel standoff with M6 threadR-S-95-6 $12.75 Ø19 mm × 15 mm steel standoff adaptor with M4 bottom and M6 top threadR-SA-6-4 $15.50 Ø12 mm × 10 mm aluminium pin standoff with M4 threadR-SP-1210-4 $15.25 Ø13 mm × 25 mm steel pin standoff with M6 threadR-SP-1325-6 $16.25 Ø13 mm × 25 mm steel pin standoff with M8 threadR-SP-1325-8 $16.25 Ø19 mm × 25 mm steel pin standoff with M6 threadR-SP-1925-6 $27.25 Ø6 mm × 10 mm aluminium pin standoff with M4 threadR-SP-610-4 $15.50 Ø9 mm × 10 mm steel pin standoff with M4 threadR-SP-910-4 $15.75 Ø9 mm × 10 mm steel pin standoff with M6 threadR-SP-910-6 $15.25 Ø13 mm × 100 mm steel standoff with M6 threadR-S-13100-6 $16.50 << Previous12345Next >>..13 Shopping security Recall your cart