Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Steel Aluminium Polyoxymethylene << Previous12345Next >>..13 Product Unit price Add to cart Ø13 mm × 20 mm steel standoff with M6 threadR-S-1320-6 $13.25 Ø13 mm × 20 mm steel standoff with M8 threadR-S-1320-8 $13.25 Ø13 mm × 25 mm steel standoff with M6 threadR-S-1325-6 $13.50 Ø13 mm × 25 mm steel standoff with M8 threadR-S-1325-8 $13.50 Ø13 mm × 50 mm steel standoff with M6 threadR-S-1350-6 $12.75 Ø13 mm × 50 mm steel standoff with M8 threadR-S-1350-8 $12.50 Ø19 mm × 100 mm steel standoff with M6 threadR-S-19100-6 $15.25 Ø19 mm × 100 mm steel standoff with M8 threadR-S-19100-8 $15.75 Ø19 mm × 10 mm steel standoff with M6 threadR-S-1910-6 $12.25 Ø19 mm × 150 mm steel standoff with M8 threadR-S-19150-8 $23.00 << Previous12345Next >>..13 Shopping security Recall your cart