Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Steel Aluminium Polyoxymethylene 1..<< Previous23456Next >>..13 Product Unit price Add to cart Ø38 mm × 25 mm steel standoff with M6 threadR-S-3825-6 $21.00 Ø38 mm × 50 mm steel standoff with M6 threadR-S-3850-6 $26.25 Ø6 mm × 10 mm aluminium standoff with M4 threadR-S-610-4 $12.50 Ø6 mm × 10 mm steel standoff with M6 threadR-S-610-6 $12.50 Ø6 mm × 20 mm aluminium standoff with M4 threadR-S-620-4 $13.75 Ø6 mm × 25 mm aluminium standoff with M4 threadR-S-625-4 $13.75 Ø9 mm × 10 mm aluminium standoff with M4 threadR-S-910-4 $12.75 Ø9 mm × 10 mm steel standoff with M6 threadR-S-910-6 $12.75 Ø9 mm × 20 mm aluminium standoff with M4 threadR-S-920-4 $14.50 Ø6 mm × 5 mm aluminium standoff with M4 threadR-S-65-4 $12.50 1..<< Previous23456Next >>..13 Shopping security Recall your cart