Fixturing standoffs Refine by Thread M4 M6 M8 1/4-20 Material Type Steel Aluminium Polyoxymethylene 1..<< Previous34567Next >>..13 Product Unit price Add to cart Ø0.51 in × 1.0 in Polyoxymethylene (POM) standoff with 1/4-20 threadR-SD-501-20 $15.00 Ø0.75 in × 1.0 in Polyoxymethylene (POM) standoff with 1/4-20 threadR-SD-751-20 $16.25 Ø1.0 in × 1.0 in steel pin standoff with 1/4-20 threadR-SP-11-20 $26.25 Ø0.25 in × 0.50 in steel pin standoff with 1/4-20 threadR-SP-2550-20 $15.75 Ø0.37 in × 0.50 in steel pin standoff with 1/4-20 threadR-SP-37550-20 $13.75 Ø0.5 in × 1.0 in steel pin standoff with 1/4-20 threadR-SP-501-20 $16.25 Ø0.75 in × 1.0 in steel pin standoff with 1/4-20 threadR-SP-751-20 $17.75 Ø12 mm × 15 mm aluminium standoff with M4 threadR-S-1215-4 $14.75 Ø13 mm × 150 mm steel standoff with M6 threadR-S-13150-6 $22.00 Ø19 mm × 150 mm steel standoff with M6 threadR-S-19150-6 $22.50 1..<< Previous34567Next >>..13 Shopping security Recall your cart