PAA1 30 mm steel extension bar Product code: A-1051-0417 PAA1 30 mm steel extension barPAA autojoint to M8 extension bars, available in three lengths, allow standard two-wire touch-trigger probes to be fitted to autojointed heads, for example TP20 to PH10M or MIH.[0B] PAA1 30 mm steel extension bar PAA autojoint to M8 extension bars, available in three lengths, allow standard two-wire touch-trigger probes to be fitted to autojointed heads, for example TP20 to PH10M or MIH. [0B] Price: $407.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: Product sucessfully added to View favourites Processing request PAA autojoint to M8 extension bars, available in three lengths, allow standard two-wire touch-trigger probes to be fitted to autojointed heads, for example TP20 to PH10M or MIH.Compatible heads:PH10M PLUSPH10MQ PLUSPH10M-IQ PLUSMIHPH6MPHS1Compatible probes:TP20TP200TP6TP2 Technical tableLength (mm)30MaterialSteel Related products $417.00 PEL3 200 mm lightweight extension bar $527.00 PEL4 300 mm lightweight extension bar $518.00 PAA2 140 mm steel extension bar $630.00 PAA3 300 mm steel extension bar $1,117.00 PEM1 50 mm extension bar Shopping security Recall your cart