M4 kit for TP7M Product code: A-5000-7829 M4 stylus kit (TP7M)This kit contains the most commonly used styli for the TP7M[0B] M4 stylus kit (TP7M) This kit contains the most commonly used styli for the TP7M [0B] Quantity Price 1+ $1,614.00 5+ $1,533.30 10+ $1,452.60 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: Product sucessfully added to View favourites Processing request This kit contains the most commonly used styli for its thread/probe type. Technical tableThreadM4 Part NumberDescriptionQuantityA-5000-7796M4 Ø8 mm ruby ball, ceramic stem, L 100 mm, EWL 100 mm1A-5000-7753M4 - M3 extension, L 100 mm1A-5000-7752M4 - M3 extension, L 75 mm1A-5000-7795M4 Ø8 mm ruby ball, ceramic stem, L 50 mm, EWL 50 mm1A-5000-7751M4 - M3 extension, L 50 mm1A-5000-7755M4 extension, L 50 mm1A-5000-7754M4 extension, L 30 mm1A-5000-7792M4 5-way centre1A-5000-7814M3 ceramic hemispherical stylus1A-5004-7597M4 - M3 extension, L 9 mm2A-5000-7610M3 5-way centre1A-5000-3627M2 5-way styli centre, L 7.5 mm1A-5004-7592M3 to M2 stainless steel adaptor, L 5 mm5A-5004-7587M4 stylus tool2A-5004-7582M2 and M3 stylus tool2A-5004-7596M4-M3 extension, L 20 mm1A-5000-7545M4 Ø1 mm ruby ball, stainless steel stem, L 19.5 mm, EWL 4.5 mm1A-5000-7547M4 Ø2 mm ruby ball, stainless steel stem, L 19 mm, EWL 9.2 mm4A-5000-7551M4 Ø4 mm ruby ball, stainless steel stem, L 18 mm, EWL 13.7 mm 1 Shopping security Recall your cart