M2 Ø20 mm ceramic disc, 2.5 mm width, without roller

Product code: A-5555-0300


Quantity Price
1+ $187.00
5+ $177.65
10+ $168.30

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request
Disc styli are designed to inspect undercuts and grooves within bores which may be inaccessible to star styli. A range of disc styli offers a 'radius end roller' to enable groove width measurement. Ceramic tips are lightweight, hardwearing and non-magnetic.

Equivalent to Zeiss part number: 602030-8204-000 

Technical table

Diameter A (mm)0
Diameter B (mm)0
Diameter mount (mm)0
Disc diameter (mm)20
Disc materialCeramic
Disc width (mm)2.5
Overall length (mm)5
Roller (mm)0
Stem materialStainless steel
ThreadM2
Width (mm)0

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart