Your cart

M3 silver steel crash protection device, L 13.3 mm. For TS20 only

Part number: M-2008-0333


Quantity Price
1+ $25.00
5+ $23.75
10+ $22.50


All prices are ex sales tax

Normally ships within 2 working days

Processing request

Crash protection devices are designed to break when overtravel forces are exceeded and prior to any damage being caused to the probe. For use with the TS20 only. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical.


Technical drawing: OMP & RMP break stem
Stem materialSilver steel KE108 
Class nameBreak stems 
Thread (A)M3 
Length (B)13.35 mm 
To mount (C)M4
Stem dia (D) 6.9 mm

Shopping security

Powered By Worldpay

Terms and conditions

Recall your cart