Taper shank: shank specification DIN 2080 manual tool change), taper 40

Product code: M-2045-0024

Price: $372.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This shank is designed to secure the probe into a DIN2080 ISO 40 taper machine tool spindle. Shank gauge length 13.60 mm (0.535 inches), and it is suitable for OSP60, OMP60, RMP60 and RMP600 (when not used in shank switch configuration).

Technical table

Gauge length A (mm)13.6
Shank typeTaper
Taper40

Shopping security

Powered By Payeezy

Recall your cart