Taper shank: shank specification DIN 69871A, taper ISO 30 Product code: M-2045-0064 Taper Shank: Shank specification DIN 69871A, Taper ISO 40This shank is designed to secure the probe into an ISO 40 taper machine tool spindle. Shank gauge length A 35.25 mm (1.388 inches) and it is suitable for OMP60 / RMP60 / RMP600 (when not used in shank switch configuration), MP11, MP12, MP700 and MP700E probes[0B] Taper Shank: Shank specification DIN 69871A, Taper ISO 40 This shank is designed to secure the probe into an ISO 40 taper machine tool spindle. Shank gauge length A 35.25 mm (1.388 inches) and it is suitable for OMP60 / RMP60 / RMP600 (when not used in shank switch configuration), MP11, MP12, MP700 and MP700E probes [0B] Price: $422.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: Product sucessfully added to View favourites Processing request This shank is designed to secure the probe into a DIN69871A ISO 30 taper machine tool spindle. Shank gaugge length is 32.25 mm (1.388 inches) and it is suitable for OSP60, OMP60, RMP60, and RMP600 (when not used in shank switch configuration). Technical tableGauge length A (mm)35.25Shank typeTaperTaper30 Related products $422.00 Taper shank: shank specification DIN 69871A, taper ISO 40 $422.00 Taper shank: shank specification DIN 69871A, taper ISO 50 Shopping security Recall your cart