M4 vision fixture component kit B

Part number: R-FSV-B-4

Price: $1,849.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This M4 vision fixture component kit is ideal for small parts that fit within a 75 mm x 75 mm working volume. It can be used to hold a wide range of materials from plastics and rubber, to aluminium and steel. It contains 85 fixturing components and complements Renishaw's range of acrylic base plates and quick load corners (QLC).

Part numberDescriptionQuantity
R-S-65-4* Ø 6 mm x 5 mm standoff 
R-S-610-4 Ø 6 mm x 10 mm standoff 
R-S-625-4Ø 6 mm x 25 mm standoff
R-S-95-4 Ø 9 mm x 5 mm standoff 
R-S-910-4 Ø 9 mm x 10 mm standoff 
R-S-920-4 Ø 9 mm x 20 mm standoff 
R-S-925-4Ø 9 mm x 25 mm standoff 
R-S-1210-4 Ø 12 mm x 10 mm standoff 
R-S-1225-4Ø 12 mm x 25 mm standoff
R-SP-610-4 Ø 6 mm x 10 mm pin standoff 
R-SP-910-4 Ø 9 mm x 10 mm pin standoff 
R-CTT-40-25-4 40 mm tension clamp with coated soft tip, 25 mm post 
R-CWT-25-25-425 mm wire clamp with coated soft tip, 25 mm post 
R-CWT-50-50-4 50 mm wire clamp with coated soft tip, 50 mm post 
R-CP-4Pusher clamp 
R-CVM-B-4 Micro-clamp vice with base 
R-CSPS-1210-4 Spring pusher standoff clamp 
R-RPA-4Aluminium resting pin 
R-VC-5050-450 mm x 50 mm corner viewer 
R-AJ-9-4Ø 9 mm adjustable jackstand 
R-AS-30-4 30 mm long adjustable slide 
R-ASA-45-4 45 mm long adjustable acrylic slide base 
R-TB-1619-4 Tower block with base 16 mm2 x 19 mm 
R-TC-300190-4 300 mm x 190 mm x 25 mm component tray 
R-BC10 50 mm x 200 mm x 150 mm compartment box (not shown) 

*Does not have a threaded top

Related products

Shopping security

Powered By Payeezy

Recall your cart