M6 CMM clamping kit B with 450 mm x 450 mm aluminium plate

Part number: R-KC-C2B-6

Price: $3,150.00

All prices are ex sales tax

Available to order

Processing request

This M6 CMM clamping kit can be used to hold brass, titanium, aluminium, plastic, ferrous and non-ferrous parts. It includes: an advanced component set; a 450 mm x 450 mm base plate with M6 threaded holes spaced at 12.5 mm intervals; and a pair of plate clamps to mount the base plate to the CMM.

Part NumberDescriptionQuantity
R-S-910-6 Ø 9 mm x 10 mm standoff
R-S-1320-6 Ø 13 mm x 20 mm standoff
R-S-1325-6Ø 13 mm x 25 mm standoff6
R-S-1350-6Ø 13 mm x 50 mm standoff6
R-S-1910-6Ø 19 mm x 10 mm standoff3
R-S-1920-6Ø 19 mm x 20 mm standoff6
R-S-1925-6Ø 19 mm x 25 mm standoff6
R-S-1950-6Ø 19 mm x 50 mm standoff6
R-S-19100-6Ø 19 mm x 100 mm standoff4
R-S-2520-6Ø 25 mm x 20 mm standoff6
R-S-2525-6Ø 25 mm x 25 mm standoff6
R-S-2550-6Ø 25 mm x 50 mm standoff6
R-S-25100-6Ø 25 mm x 100 mm standoff4
R-SP-1325-6Ø 13 mm x 25 mm pin standoff4
R-CT-40-30-640 mm tension clamp with 30mm post with M6 thread6
R-CT-64-70-664 mm tension clamp with 70mm post with M6 thread12
R-RCD-6Delrin® resting cone with M6 thread4
R-RPS-6Steel resting pin with M6 thread4
R-AJ-13-6Ø 13 mm adjustable jack stand with M6 thread2
R-AJ-25-6Ø 25 mm adjustable jack stand with M6 thread2
R-AS-45-645 mm long adjustable slide with M6 thread2
R-AS-70-670 mm long adjustable slide with M6 thread2
R-TB-2025-6M6 tower block with base 20mm sq. x 30mm2
R-TC-500200500 mm x 200 mm x 25 mm component tray to hold M6 and M8 components1
R-BC1050 mm x 200 mm x 150 mm compartment box (not shown)1

Shopping security

Powered By Payeezy

Recall your cart