Ø25 mm × 25 mm V-magnet with base and M6 thread Product code: R-MVB-25-6 Ø25 mm x 25 mm V-magnet with base and M6 threadThis AlNiCo V-magnet is ideal for holding cylindrical parts made from ferrous materials.[0B] Ø25 mm x 25 mm V-magnet with base and M6 thread This AlNiCo V-magnet is ideal for holding cylindrical parts made from ferrous materials. [0B] Ø25 mm x 25 mm V-magnet with base and M6 thread, with bolts This AlNiCo V-magnet is ideal for holding cylindrical parts made from ferrous materials. [0B] Price: $123.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This AlNiCo V-magnet is ideal for holding cylindrical parts made from ferrous materials. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.Note: Included: socket head cap screws, thumb screws and washers. Technical tableBase length (mm)76Base width (mm)19Diameter (mm)25Fixture typeV-magnetHeight (mm)31Measurement systemMetricSlot (mm)38ThreadM6 Technical documentation R-MVB-25-6 R-MVB-25-6 Technical drawing for the R-MVB-25-6 fixture part produced for the web shop [0B] Related products $96.25 Ø25 mm × 25 mm V-magnet with M6 thread $94.50 Ø25 mm × 25 mm V-magnet with M8 thread $115.00 Ø32 mm × 25 mm V-magnet with M6 thread $114.00 Ø32 mm × 25 mm V-magnet with M8 thread $121.00 Ø25 mm × 25 mm V-magnet with base and M8 thread Shopping security Recall your cart