Quick load corner (QLC) for OGP multi-sensor measuring systems

Part number: R-QLC-OGPF200302Q300

Price: $503.00

All prices are ex sales tax

Available to order

Processing request

This Renishaw quick load corner (QLC) has been specially designed to fit the lower left-hand corner of vision and multi-sensor machine stages using the location of its mounting holes. Each QLC has built-in magnets so that Renishaw's acrylic plates can snap into a precise, repeatable position, and can be loaded/unloaded quickly and easily. Steel pins are pressed into the sides of the acrylic plates to correspond with the magnets in the QLC. The edges of the QLC are serrated so that parts can be mounted and fixed directly against them, using Renishaw fixturing components for rapid, easy inspection.

Note: This QLC is compatible with the following OGP multi-sensor measuring systems: CNC 200, Flash 200, Flash 300, Flare 200, Quest 300. Included: socket head cap screws.

Technical table


Technical drawing

Click to view drawing

Shopping security

Powered By Payeezy

Recall your cart