You are here:

SPA2

SPA2The SPA2 is a 4-channel digital servo power amplifier with an integral power supply.

About SPA2-2

SPA2-2 has been optimised to work with the UCC2 CMM controller and MCU1 joystick, together forming an ideal retrofit package.

Key features:

  • For each amplifier channel, there are individual software controls for all the tuning parameters including offset, gain, integral and proportional settings.
  • Motor and tacho polarities can be inverted by software.
  • Power supply can be set to provide a voltage output from 12 V to 60 V.
  • Maximum total output power is 550 W.
  • Each channel can deliver 10 A peak or 5 A continuous.
  • As well as the servo power amplifiers, SPA2-2 contains all the relays to control the motor engaging process. It also contains all the necessary hardware to implement a category '2' emergency stop system.

Kits

There are various kits available depending on the application. Please contact your local Renishaw supplier for information about other kit options.

Kit Kit contents Notes
SPA2-2 kit 3-axis DC 3-axis kit including cables

3-axis configuration suitable for conventional CMMs fitted with brushed dc motors.

It can accommodate both tacho and tacholess velocity feedback systems and, with the addition of an encoder interface card, it can also accommodate encoder velocity feedback.

An additional card can be fitted to extend these units to a 4-axis system

SPA2-2 6-axis DC kit Configuration suitable for installations requiring between five or six amplifiers. Like the 3-axis version, these can accommodate both tacho and tacholess velocity feedback systems and, with the addition of encoder interface cards, can also accommodate encoder velocity feedback. An additional axis card can be fitted to extend this unit to a 7-axis system.
SPA2-2 3-axis + REVO™ kit Configured to support a REVO™ 5-axis scanning head, with 3 axes available for CMM control. Can be increased to 4 CMM axes with the use of an additional card.
SPA2-2 4th axis interface card Plug-in board which can be fitted to provide an additional axis for the 3-axis, 6-axis or 3-axis + REVO™ kits

The motor connector on this card is a type that will support a brushless or linear motor and is not the same as the standard brushed motor connector.

To avoid supply problems a mating plug and backshell is included as part of the kit.

Scale / encoder kit 4 off 15 W HDD plugs and backshells to support the connection of either the UCC axis scale inputs or the SPA motor encoder inputs. For connectors to support a UCC2/SPA2-2 system on a CMM fitted with encoder velocity feedback, then two of these kits will be required.
SPA2-2 connector kit

3 off 7W2 type plugs for the motor / tacho connections.

1 off 9W D type socket for the emergency stop.

Appropriate backshells for each motor connector.

Connectors and backshells to support the connection of the axis motors and the machine emergency stop system

UCCretrofit

UCC Retrofit LogoRenishaw has formed a technical partnership with some of the industries leading software companies and retrofitters to provide powerful CMM retrofit solutions using Renishaw's UCC controllers.

Extended warranty

For peace of mind

A 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.



Resources

CMM downloads

Retrofits

Visit uccretrofit.com to learn about retrofitting options for your CMM.

Marketing literature