The TP1S system comprises the TP1S probe and a suitable interface; PI 4-2, PI 7-2, PI 200 or UCC.
The TP1SM is similar to TP1S, but with the cable connector rotated 90°.
| Specification summary |
TP1S(M) |
|
Principal application |
Manual CMMs. |
| Sense direction |
5-axis: ±X, ±Y, +Z |
| Unidirection repeatability maximum (2s µm) (at stylus tip) |
0.50 µm (0.00002 in) |
| Pre-travel variation 360° (XY plane) |
±2 µm (0.00008 in) |
| Weight *excluding shank and cable |
128 g* (4.52 oz*) |
| Stylus range |
M3 |
| Stylus force range (adjustable) |
0.1 N - 0.5 N |
| Stylus force (set by Renishaw) |
0.15 N |
| Stylus overtravel (typical) |
XY plane: ±19.5°
+Z axis: 8.5 mm (0.34 in) @ 0.1 N
5 mm (0.20 in) @ 0.5 N |
| Maximum extension on PH10 series |
N/A |
| Mounting method |
Shank to suit machine |
| Suitable interface |
PI 4-2, PI 7-2, PI 200, UCC |