You are here:

TRS1

TRS1 single-sided non-contact broken tool detection unit for machining centres.

Now superseded by TRS2

TRS1Upgrade nowUpgrade to TRS2 banner

About TRS1

TRS1 applicationCost effective, fast and reliable, the TRS1 single-sided device can detect tools as small as Ø0.5 mm, with the tool typically spending about 1 second in the laser beam.

It is simple and quick to set up, as it does not require alignment with the machine axis. The TRS1 uses custom Renishaw software, supplied with the product.

TRS1 features and benefits

  • New tool recognition system
  • Cost effective, fast and repeatable
  • Compact single-sided design
  • Simple installation and set-up
  • Ultra quick detection
  • Can detect a wide range of solid centre tools

TRS1 specification

Specification  
Laser type Visible red light < 1 mW 670 nm.
Life Tested to > 1 million on / off cycles.
Minimum tool diameter for breakage detection Ø1 mm bright drill at 2 m (6.56 ft) and Ø0.5 mm bright drill at 0.3 m (0.98 ft), dependent on installation, set-up and tool type/condition.

Air supply

Recommended pressure 2 bar (29 psi) to 4.5 bar (65.25 psi).

Weight 0.75 kg (1.65 lb) including 10 m cable.

Power supply

11 V to 30 V, typically < 45 mA.

Power-up time < 0.5 seconds.
Temperature limit

Operating: +5 °C to + 50 °C.

Storage: -10 °C to + 70 °C.

Dimensions

Height: 83 mm (3.27 in).

Width: 38 mm (1.50 in).

Depth: 73 mm (2.87 in).

Cable

5-core plus screen cable.

Each core 18 x 0.1 mm insulated.  Ø5.0 mm (0.20 in) x 10 m (32 ft).

Sealing IP X8 with air on.
Mounting

Mounting bracket with M4 mounting holes provided.

Alternative mounting arrangement provided by M4 holes in the product housing.

Compatible interface

Not required.

 

Next steps

Contact us online if you require more information or you have a pricing query, or alternatively you may like to speak directly to your local Renishaw office.