Styli extensions Refine by Probing system Renishaw Zeiss Stem material Steel Ceramic Aluminium Carbon Fibre Thread M2 M3 M4 M5 Length < 21 mm ≥ 21 - ≤ 50 mm ≥ 51 - ≤ 100 mm ≥ 101 - ≤ 300 mm ≥ 301 mm << Previous12345Next >>..13 Product Unit price Add to cart M2 carbon fibre extension, L 90 mmA-5003-2283 $110.00 M3 carbon fibre extension, L 75 mmA-5003-4864 $102.00 M3 carbon fibre extension, L 100 mmA-5003-4865 $110.00 M4 Ø7.4 mm ceramic extension, L 200 mmA-5003-0587 $165.00 M5 stainless steel extension, L 20 mm, Dia 11 mmA-5555-0140 $25.00 M5 aluminium extension, L 200 mm, Dia 20 mmA-5555-0125 $92.00 M5 aluminium extension, L 100 mm, Dia 20 mmA-5555-0127 $73.00 M5 stainless steel extension, L 100 mm, Dia 11 mmA-5555-0136 $29.00 M5 Stainless steel extension, L 10 mm, Dia 11 mmA-5555-0142 $25.00 M5 thermostable carbon fibre extension, L 150 mm, Dia 11 mmA-5555-0424 $201.00 << Previous12345Next >>..13 Shopping security Recall your cart