Straight Refine by Probing system Renishaw Zeiss Thread M2 M3 M4 M5 Ball diameter < 1 mm ≥ 1 - ≤ 1.5 mm ≥ 2 - < 3 mm ≥ 3 - < 4 mm ≥ 4 - ≤ 5 mm ≥ 6 mm Effective working length < 11 mm ≥ 11 - ≤ 29 mm ≥ 30 - ≤ 50 mm > 50 mm Stem material Steel Ceramic Carbon Fibre Tungsten Carbide Tip material Ruby Zirconia Silicon Nitride Tungsten Carbide 1..<< Previous2627282930Next >>..60 Product Unit price Add to cart M3 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, ML1/ML 5.0/11.0 mm, for Zeiss applicationsA-5004-1863 $60.00 M3 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, ML 11 mm, for Zeiss applicationsA-5004-3519 $54.00 M3 Ø1 mm ruby ball, tungsten carbide stem, L 30 mm, ML1/ML 5.0/21 mm, for Zeiss applicationsA-5004-3427 $64.00 M3 Ø1 mm ruby ball, tungsten carbide stem, L 40 mm, ML1/ML 5.0/31 mm, for Zeiss applicationsA-5555-9341 $66.00 M3 Ø1.5 mm ruby ball, tungsten carbide stem, L 14 mm, ML 5 mm, for Zeiss applicationsA-5004-3272 $57.00 M3 Ø1.5 mm ruby ball, tungsten carbide stem, L 20 mm, ML 5 mm, for Zeiss applicationsA-5004-4653 $52.00 M3 Ø1.5 mm ruby ball, tungsten carbide stem, L 30 mm, ML 21 mm, for Zeiss applicationsA-5555-9339 $62.00 M3 Ø1.5 mm ruby ball, tungsten carbide stem, L 30 mm, ML 22.5 mm, for Zeiss applicationsA-5555-9340 $67.00 M3 Ø0.3 mm ruby ball, tungsten carbide stem, L 20 mm, ML1/ML 2.3/11.0 mm, for Zeiss applicationsA-5004-2185 $73.00 M3 Ø1.5 mm ruby ball, tungsten carbide stem, L 40 mm, ML 31 mm, for Zeiss applicationsA-5004-1779 $138.00 1..<< Previous2627282930Next >>..60 Shopping security Recall your cart