Straight Refine by Probing system Renishaw Zeiss Thread M2 M3 M4 M5 Ball diameter < 1 mm ≥ 1 - ≤ 1.5 mm ≥ 2 - < 3 mm ≥ 3 - < 4 mm ≥ 4 - ≤ 5 mm ≥ 6 mm Effective working length < 11 mm ≥ 11 - ≤ 29 mm ≥ 30 - ≤ 50 mm > 50 mm Stem material Steel Ceramic Carbon Fibre Tungsten Carbide Tip material Ruby Zirconia Silicon Nitride Tungsten Carbide 1..<< Previous34567Next >>..60 Product Unit price Add to cart M4 Ø6 mm ruby ball, ceramic stem, L 150 mm, EWL 135 mmA-5000-8156 $170.00 M2 Ø1 mm ruby ball, tungsten carbide stem, L 27.5 mm, EWL 20.5 mmA-5000-8663 $84.00 M4 Ø5 mm tungsten carbide ball, stainless steel stem, L 54 mm, EWL 50 mmA-5000-9685 $159.00 M4 Ø5 mm ruby ball, ceramic stem, L 100 mm, EWL 83.5 mmA-5000-9761 $150.00 M2 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 12.5 mmA-5003-0033 $55.00 M2 Ø1.5 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 12.5 mmA-5003-0034 $55.00 M2 Ø1.5 mm ruby ball, tungsten carbide stem, L 30 mm, EWL 22.5 mmA-5003-0035 $38.00 M2 Ø2 mm ruby ball, tungsten carbide stem, L 30 mm, EWL 22.8 mmA-5003-0036 $44.00 M2 Ø2 mm ruby ball, tungsten carbide stem, L 40 mm, EWL 32.5 mmA-5003-0037 $49.00 M2 Ø2.5 mm ruby ball, tungsten carbide stem, L 30 mm, EWL 22.5 mmA-5003-0038 $44.00 1..<< Previous34567Next >>..60 Shopping security Recall your cart