Navigation
Enviromental conditions
Indoor use | IP30* (BS EN60529:1992) |
---|---|
Altitude | Up to 2000 m |
Operating temperature | +5 °C to +50 °C |
Storage temperature | -25 °C to +70 °C |
Relative humidity | 80% maximum (non-condensing) for temperatures up to +31 °C Linear decrease to 50% at +50 °C |
Transient voltages | Installation category II |
Pollution degree | 2 |
* NOTE: It may be necessary to house UCC T3-2 in a suitable enclosure according to the installation's environmental conditions to obtain a higher IP rating.