Navigation
HE arms
HE extension arm

The picture on the right is of the HE 330 extension arm.

Installation and user's guides
-
Installation guide: PHS1
The Renishaw servo positioning head (PHS1) is a 2-axis motorised head with continuous 360° servo drive enabling the probe configuration to be positioned at almost any angle. This makes the head ideal for use in restricted spaces and enables styli to be angled normal to a surface or aligned to the axis of a hole.
-
User guide: PHS1
The Renishaw servo positioning head (PHS1) is a 2-axis motorised head with continuous 360° servo drive enabling the probe confi guration to be positioned at almost any angle. This makes the head ideal for use in restricted spaces and enables styli to be angled normal to a surface or aligned to the axis of a hole.
-
Programming manual: PHS servo positioning head system
This document presents the essential information for programmers writing software to control the PHS1 servo positioning head.
Presentations
-
Presentation: PHS1 servo positioning head
Overview of the PHS1 servo head covering applications, key design features and system performance