Skip navigation

UCC AI installation

Dimensions

WidthDepthHeightWeight
440 mm (17.3 in)180 mm (7.1 in)44 mm (1.7 in)2.1 kg (4 lb 10 oz)

UCC AI can either be free standing or used in a 19 inch rack system.

WARNING: Ensure the UCC AI is disconnected from the mains supply during installation.

Controller dimensions and air direction diagram

Free-standing installation

The UCC AI unit draws air from the right hand side when viewed from the front and expels air out of the left hand side. A minimum clearance gap of 10 mm is necessary between the sides of the unit and any obstruction. The dimensions shown on the above drawing are in mm (in).

Mounting in a 19 inch rack (optional)

NOTE: The screws supplied with this kit are M5 × 6 mm countersink type.

The rack mounting kit (Renishaw part number A­-5518-0005) contains two brackets and four M5 × 6 mm screws. Assemble the brackets to the UCC AI as shown below:

SPA3 with bracket