Skip navigation

UCC T3-2 introduction

The UCC T3-2 is the latest generation Renishaw CMM controller product range. It supports the complete range of Renishaw two wire touch-trigger probes along with the high performance TP200 probe.

CMM system component image with MH20

Key

Description

1

Machine motors

2

Machine scales and readheads

3

Probe head - manual or fixed - connects to the UCC T3-2 via the machine cabling

4

UCCassist-2 commissioning software and application software

5

UCC T3-2 and power amplifier SPA3-2 - these connect to the machine cabling

6

MCU joystick - MCUlite-2, MCU5-2 or MCU W-2 - connects to SPA3-2

7

PC - connects to UCC T3-2 via an ethernet cable

The UCC T3-2 is a controller in a 19 inch rack-mountable enclosure. It is coupled to the CMM host computer by an ethernet link and to the CMM via external cable interface connectors.

The UCC T3-2 controller in conjunction with the SPA3-2 has the capability of:

  • controlling three axes of a CMM (accepting digital readhead signals and generating three axes of motor drive signals)
  • accepting input signals from emergency stop, air pressure, crash detector, digital SPA, amplifier faults and all axis inner and outer travel limit switches
  • accepting two uncommitted general purpose input signals and generating one uncommitted general purpose output signal via SPA3-2
  • directly supporting the TP1, TP2, TP6, TP20 and TP200 touch-trigger probes
  • providing a +24 V supply for use by the CMM switches
  • supporting the MCUlite-2, MCU5-2 and MCU W-2 joysticks

This guide gives information on physical installation, system connections and communications, as well as assistance in fault finding during the installation of the UCC T3-2.

WARNING: UCC T3-2 is not compatible with PH9, PH10, PHS, PH20 and REVO systems. No attempt should be made to connect these system components to the UCC T3-2 as this will result in damage to the product or attached equipment.

Please use this guide in conjunction with the SPA3-2 and PICS user's guide in order to fully understand the system's features, capabilities and operation.

The UCC T3-2 does not support TP7.

Front panel layout

UCC T3-2 front panel

Rear panel layout

UCC T3-2 rear panel

Key

Description

Connector polarity

1

PICS

SOCKET

2

Ethernet communications connector to CMM computer

SOCKET

3

Reset button / IP configure button

4

Reserved - do not connect

5

SCR200 rack input (TP200)

SOCKET

6

RJ45 connector to SPA3-2

SOCKET

7

RJ45 connector to second SPA3-2

SOCKET

8

Reserved

9

Reserved

10

Equipotential bond point

BOLT

11

DC power jack 24 V

SOCKET