Skip navigation

Introduction

The UCC BI is required for a CMM system which uses brushless motors. The UCC BI provides the interface between the CMM controller and the SPA2-2 (which provides power to the brushless motors).

UCC BI - front panel
UCC BI rear panel - labelled
Key

Description

Key

Description

1

Scale 0 interface (15W HDD socket)

8

UCC - SPA (RJ45 socket)

2

Scale 1 interface (15W HDD socket)

9

SPA - A (RJ45 socket)

3

Scale 2 interface (15W HDD socket)

10

SPA - B (RJ45 socket)

4

Scale 3 interface (15W HDD socket)

11

MCU (9W D plug)

5

Machine I/O (44W HDD socket)

12

Servo power amplifier / E-STOP (25W D socket)

6

RS232 (9W D plug)

13

Earth terminal

7

PICS (9W D socket)

14

UCC BI power jack (6.3 mm socket)

NOTE: Please see 'Troubleshooting' section for assistance in diagnosing system faults.

WARNING: The capability to connect the UCC BI to a third party analogue amplifier requires UCCsuite v5.3 or newer.

Features

  • Up to four CMM axes can be handled by the UCC BI
  • Up to five CMM axes can be handled by a dual UCC BI system.
  • The UCC BI can automatically adjust the supply voltage to encoder readheads (to compensate for long scale cables)
  • Some 3rd party temperature compensation boxes can be interfaced to the UCC BI using the RS232 interface
  • Probe interface (PICS)
  • MCU interface
  • Supporting incremental and absolute encoders
  • CMM machine input / output, including:
    • Air solenoid
    • Brakes (for each axis)
    • Z-axis crash status
    • Travel limit warnings (both inner and outer limits for each axis)
    • Air status
    • 13 un-committed I/O (6 input and 7 output) that can be customised by the user