Skip navigation

PHS1 kinematic mounts

  • Enable quick fixing of the PHS head to the CMM for fast interchange with other heads
  • KM1 is designed for through quill cabling
  • KM2 is designed for round quill cabling

KM1

KM2

KM1 KM2

KM1

KM2

Installation and user's guides

  • Installation guide:  PHS1
    Installation guide: PHS1

    The Renishaw servo positioning head (PHS1) is a 2-axis motorised head with continuous 360° servo drive enabling the probe configuration to be positioned at almost any angle. This makes the head ideal for use in restricted spaces and enables styli to be angled normal to a surface or aligned to the axis of a hole.

  • User guide:  PHS1
    User guide: PHS1

    The Renishaw servo positioning head (PHS1) is a 2-axis motorised head with continuous 360° servo drive enabling the probe confi guration to be positioned at almost any angle. This makes the head ideal for use in restricted spaces and enables styli to be angled normal to a surface or aligned to the axis of a hole.

  • Programming manual:  PHS servo positioning head system
    Programming manual: PHS servo positioning head system

    H-1000-6005-03-A

Presentations