Skip navigation

Port spacing for RSP3-6

CAUTION: It is imperative that the RCP TC-3 port used to store RSP3-6, and its adjacent ports, are positioned according to the guidelines below. Failure to follow these guidelines could result in REVO colliding with the RSP3-6 counterbalance arms.

Positioning RSP3-6 next to RCP2

Use the length labelled '45' as a spacer when positioning an RCP TC-3 containing RSP3-6 next to an RCP2.

Positioning RSP3-6 next to RCP2

Positioning RSP3-6 next to RCP TC-2, RCP TC-3 or SFP1 calibration plate

Use the length labelled '25' as a spacer when positioning an RCP TC-3 containing RSP3-6 next to an RCP TC-2, RCP TC-3 or an SFP1 calibration plate.

Positioning RSP3-6 next to RCP TC-2Positioning RSP3-6 next to SFP1 calibration plate

Positioning RSP3-6 next to an FCR25 or SFP1 C-axis fork

Use the length labelled '55' as a spacer when positioning an RCP TC-3 containing RSP3-6 next to an FCR25 or an SFP1 C-axis fork.

Positioning RSP3-6 next to FRC25Positioning RSP3-6 next to SFP1 C-axis fork

Summary table

The table below shows the correct spacer orientation for positioning parts adjacent to an RCP TC-3 when holding an RSP3-6 probe.

RCP2FCR25RCP TC-2

RCP TC-3

SFP1 fork

SFP calibration plate

Spacer dimension

45 mm

55 mm

25 mm

25 mm

55 mm

25 mm