Skip navigation

RTP20 specifications

Measuring performance


Positional repeatability (2s)

2 m (0.00008 in)


(At stylus tip with TP20 standard force module and 10 mm (0.39 in) stylus length)


Positional repeatability (2s)

3 m (0.00012 in)


(At stylus tip with EM2 94.5 mm (3.72 in) extended module and stylus 10 mm (0.39 in) long).

Technical data


Range of articulation A-axis

0° to 90° in 15° increments

Range of articulation B-axis

±180° in 15° increments

Dual axis lock

Via lock lever

Head mounting

MS range of shanks

Cable connection

5-pin DIN socket

Cable length

50 m with (24 awg) conductors

Probe status indication

1 LED

Maximum load module

EM2 - 94.5 mm (3.72 in) extended

Operating temperature range

+10 °C to +40 °C (+50° to +104 °F)

Storage temperature range

-10 °C to +70 °C (+14° to +158 °F)

Probe module mounting

TP20 kinematic

Weight - without shank

208 g


Dimensions

RTP20 dimensions

NOTE: Dimensions in mm (in).