Skip navigation

Specification

 Repeatability of position (at a distance of 62 mm)

<0.4 μm TP6A and stylus

 Accuracy of step spacing from theoretical position

±0.3 mm TP6A probe and stylus

Positioning

Step

7.5°

A-axis 0° to 105°

15 positions

B-axis -180° to +180°

48 positions

Total

720 positions

Probe mounting

Multiwired autojoint

Dimensions from quill face

XY

62 mm

Z

117 mm

Weight

620 g

The operating voltages of the unit are as follows:

100 V to 240 Vac (+10%, -15%), 47 Hz to 66 Hz, 30 W maximum

PH10M-iQ PLUS body dimensions

PH10M-iQ PLUS body dimensions