Skip navigation

PH10 PLUS system description


Product

Description

PH10T PLUS

A shank-mounted head with two-wired probe capability and an M8 thread.

PH10M PLUS

A shank-mounted head with multiwired probe capability and a Renishaw autojoint.

PH10MQ PLUS

A quill-mounted head with multiwired probe capability and a Renishaw autojoint.

HCU2

A hand control unit for use with PH10 measurement systems.

PHC10-3 PLUS

A controller for use with PH10 measurement systems.

UCC T3 PLUS

Renishaw CMM controller with integrated PH10 PLUS controller

UCC S3

Renishaw CMM controller with integrated PH10 PLUS controller


The PH10 PLUS range of motorised heads consists of three different models.

Each head in the PH10 PLUS range is a general purpose, versatile unit designed specifically for use on direct computer controlled (DCC) CMMs and incorporates the following features:

  • 720 indexing positions
  • 0.4 μm indexing repeatability
  • 7.5° indexing steps in both axes
  • 300 mm (maximum) extension bar capability *

* NOTE: 450 mm is possible for PH10M PLUS / PH10MQ PLUS with special order carbon fibre extensions.

WARNING: No attempt should be made to connect the PH10 PLUS system to any other any other system components as incompatibility will result in damage to the product.

Specification


Repeatability of position (at a distance of 100 mm)

PH10T PLUS

PH10M PLUS

PH10MQ PLUS

<0.4 μm TP20 and stylus

<0.4 μm TP6A and stylus

<0.4 μm TP6A and stylus

Accuracy of step spacing from theoretical position

PH10T PLUS

PH10M PLUS

PH10MQ PLUS

±0.24 mm TP6 probe and stylus

±0.3 mm TP6A probe and stylus

±0.3 mm TP6A probe and stylus

Positioning

Step

A-axis 0° to 105°

B-axis -180° to +180°

Total

7.5°

15 positions

48 positions

720 positions

Probe mounting

PH10T PLUS

PH10M PLUS

PH10MQ PLUS

M8 thread, 18 mm diameter bush face

Multiwired autojoint

Multiwired autojoint

Dimensions from quill face

XY (all)

Z (PH10T PLUS)

Z (PH10M PLUS)

Z (PH10MQ PLUS)

62 mm

102 mm

117 mm

73 mm

Weight

PH10T PLUS

PH10M PLUS

PH10MQ PLUS

595 g

620 g

730 g


PH10 PLUS range dimensions

PH10 PLUS range dimensions

CAUTION: Please ensure that the head is mounted as rigidly as possible in the CMM's quill. Avoid collisions between the head, workpiece or CMM bed, ensuring that the head is moved clear of any obstruction before requesting a position change. Do not apply force to any moving parts of the head and do not move the head axes by hand when locked or unlocked.