PH5/1
PH5/1 is a five-way fixed head with 'B' axis indexing, overtravel adjustment.

The PH5/1 probe head is similar to the PH5 model. It is a compact unit that is capable of carrying up to five TP2 or TP6 touch-trigger probes simultaneously, or one TP200 strain gauge probe.
Weight | 290 g |
Number of probe sockets | 5 |
Overtravel break load | Adjustable from 0.02 kgf (0.44 lbf) to locked solid |
Probe status indication | 2 LEDs |
Cable connection | 5-pin DIN 180° socket |
A-axis indexing | N/A |
B-axis indexing | 15° steps through 360° |
Extended warranty
For peace of mind a 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.