Skip navigation

Medit blue light scanners

Take full advantage of Medit's T300 and T500 fast scanning times and adaptable nature to help streamline your laboratory's workflow and increase productivity.

High speed scanning

T300 bluelight scanner with model

We supply and support Medit's T300 and T500 dental scanners, bringing flexibility, speed and accuracy to Renishaw's scanner line-up.

Intelligent multi-view allows the selection of the best possible angles to acquire the required data.

Impression scanning is fast and accurate, allowing the digital manufacturing process to proceed without the need of a conventional model.

Multi-die mode allows for the rapid creation of high volumes of shell copings.

Features at a glance

 Medit T300Medit T500
Scanning volume 90 mm x 72 mm x 60 mm 90 mm x 72 mm x 60 mm
Dimensions 290 mm x 290 mm x 340 mm 290 mm x 290 mm x 340 mm
Impression scanning  2-axis manual 3-axis automatic
Weight 12 kg 12 kg
Light source Blue LED Blue LED
Connectivity USB 3.0 B type USB 3.0 B type
Scan speed (full arch) 24 seconds 12 seconds

Modules and extras

 Medit T300Medit T500
2-axis manual impression jig n/a
Articulator module
3-axis impression armo
Articulator plateoo
Colour texture scan moduleo♦ 
Flexible multi-dieo
KAS (KAVO, ARTEX and SAM) jigoo

♦ Included

o Optional

Downloads

Image gallery

 

All brand names and product names used on this website are trade names, service marks, trade marks or registered trade marks of their respective owners.

All products may not be available in all territories, contact your sales representative for further information.